Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
Assembly set MB TH35-7,5 HK 40x20 Z
Bill of material
Z5.524.1410.0
Article Number
Z5.524.1410.0
LOD Level
Wieland eShop DE
Info DE
Wieland eShop EN
Info EN
Height
7.5 mm
Length
400 mm
Width
20 mm
ETIM 6.0
EC001300
ETIM 5.0
EC001300
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models