Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
BST14I2V 5P1 GN01 - Distributor
Bill of material
93.420.0053.0
Order Number
93.420.0053.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of poles
2
Rated current
3 A
Rated voltage
50 V
Length
37.0 mm
Height
60.5 mm
Width
25.0 mm
Color of coding
Green
eClass 8.1
27440603
ETIM 6.0
EC002567
ETIM 5.0
EC002567
ETIM 4.0
EC002567
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models