Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
BST14I3F B1 ZR1 S MGN01 - Female connector with strain relief
Bill of material
93.431.2553.1
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Female
Number of poles
3
Connection type
Tension clamp connection
Rated current
3 A
Rated voltage
50 V
Length
47.0 mm
Height
16.0 mm
Width
15.2 mm
Color of coding
eClass 8.1
27440605
ETIM 6.0
EC002560
ETIM 5.0
EC002560
ETIM 4.0
EC002560
Certificates
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models