Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS EIB V-0/2+1W - Combined actuator 3-fold
Bill of material
83.020.0212.0
Order Number
83.020.0212.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Connection type
Plug-in connection
Type of current
AC
Max. number of switching contacts
2
Max. number of venetian-blind outputs
1
Voltage of shutter output
230
Current of shutter output
8 A
Voltage of switching output
230
Current of switching output
16 A
Operating voltage
400 V
Depth
32 mm
Height
112 mm
Width
254 mm
Colour
Grey
eClass 8.1
27143145
ETIM 6.0
EC001584
ETIM 5.0
EC001584
ETIM 4.0
EC001584
ETIM 3.0
EC001584
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models