Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS FLEX-FC EM - Extension module
Bill of material
83.020.0639.0
Order Number
83.020.0639.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of outputs
2
Connection type
Plug-in connection
Length
130.0 mm
Height
44.0 mm
Width
144.0 mm
Colour
Light grey/black
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models