Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS KNX FLEX-BAS SP - Base module
Bill of material
83.020.0601.0
Order Number
83.020.0601.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of poles
3
Connection type
Screw connection
Nominal voltage
230 V
Length
95.0 mm
Height
44.0 mm
Width
149.0 mm
Colour
Light grey/black
Weight
267.05 g
ETIM 6.0
EC002641
ETIM 5.0
EC001581
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models