Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS KNX FLEX-ENO32 - EnOcean Gateway
Bill of material
83.020.0628.0
Order Number
83.020.0628.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of Outputs
32
Number of Inputs
32
Connection type
Plug-in connection
Length
126.0 mm
Height
44.0 mm
Width
144.0 mm
ETIM 6.0
EC001099
ETIM 5.0
EC001099
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models