Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS KNX FLEX-FC - Extension module
Bill of material
83.020.0638.0
Order Number
83.020.0638.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of outputs
2
Connection type
Plug-in connection
Nominal voltage
230 V
Length
166.0 mm
Height
44.0 mm
Width
144.0 mm
Colour
Light grey/black
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models