Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST15I4S B1 ZW1V - Female connector with strain relief
Bill of material
91.941.4053.0
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Connector
Number of poles
4
Connection type
Screw connection
Rated current
16 A
Rated voltage
250 V
Length
78.0 mm
Height
15.0 mm
Width
32.6 mm
Color of coding
eClass 8.1
27440605
ETIM 6.0
EC002560
ETIM 5.0
EC002560
ETIM 4.0
EC002560
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir