Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I3 2P1H - Distributor
Bill of material
92.030.6053.1
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of poles
3
Type of distributor
h-distributor
Rated current
20 A
Rated voltage
250 V
Length
44.0 mm
Height
35.0 mm
Width
32.0 mm
Color of coding
eClass 8.1
27440603
ETIM 6.0
EC002567
ETIM 5.0
EC002567
ETIM 4.0
EC002567
Environmental protection standards
Environmental protection standards
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD