Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wieland Electric
Description
GST18i3 S B1 - Female connector
Bill of material
92.031.3458.5
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Connector
Number of poles
3
Connection type
Screw connection
Rated current
20 A
Rated voltage
250 V
Length
31.5 mm
Height
19.5 mm
Width
28.2 mm
Color of coding
Weight
11.58 g
eClass 8.1
27440602
ETIM 6.0
EC002638
ETIM 5.0
EC002566
ETIM 4.0
EC002566
Certificates
Certificates
Certificates
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models