Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I5A S1 F7 - Flat cable entry
Bill of material
92.050.1553.1
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Power supply system
Number of poles
5
Connection type
Screw connection
Rated current
20 A
Rated voltage
V
Length
108.5 mm
Height
47.6 mm
Width
61.0 mm
eClass 8.1
27440601
ETIM 6.0
EC002588
ETIM 5.0
EC002588
ETIM 4.0
EC002588
Certificate
Certificate
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models