Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I5A SI A - Flachleitungsadapter
Bill of material
92.050.9153.0
Order Number
92.050.9153.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Tapp-off
Number of poles
5
Rated current
32 A
Rated voltage
400 V
Length
138.4 mm
Height
51.5 mm
Width
50.0 mm
Color of coding
Black
eClass 8.1
27440601
ETIM 6.0
EC002588
ETIM 5.0
EC002588
ETIM 4.0
EC002588
Certificate
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models