Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I5I B1H F7V - Flachleitungsadapter
Bill of material
92.051.5553.0
Order Number
mm
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Tapp-off
Number of poles
5
Rated current
20 A
Rated voltage
400 V
Length
89.5 mm
Height
37.2 mm
Width
61.0 mm
Color of coding
eClass 8.1
27440601
ETIM 6.0
EC002588
ETIM 5.0
EC002588
ETIM 4.0
EC002588
Certificate
Certificate
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Wieland Electric
    WSDL 1-3 - Distributor box
    Wieland Electric
    WVB 5 AC 20A 250/400V - Distributor box
Previews
3D
Dimension
2D
Download CAD models