Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I5V 2A1T V 2 - Distributor
Bill of material
92.050.4253.1
Order Number
92.050.4253.1
LOD Destination
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Connector
Number of poles
5
Connection type
T-Distributor
Rated current
20 A
Rated voltage
250 V
Length
44.0 mm
Height
43.0 mm
Width
47.7 mm
Color of coding
Black
eClass 8.1
27440603
ETIM 6.0
EC002567
ETIM 5.0
EC002567
ETIM 4.0
EC002567
Certificates
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Wieland Electric
    GST18I15V 2P1T V - Distributor
Previews
3D
尺寸
2D
下載CAD模型