Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wieland Electric
Description
GST18i5S B1 ZR1 S - Female connector with strain relief
Bill of material
92.953.4453.0
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Connector
Number of poles
5
Connection type
Screw connection
Rated current
20 A
Rated voltage
V
Length
76.4 mm
Height
15.0 mm
Width
47.75 mm
Color of coding
eClass 8.1
27440605
ETIM 6.0
EC002560
ETIM 5.0
EC002560
ETIM 4.0
EC002560
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models