Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I3I B1H F7V SW - Flachleitungsadapter
Bill of material
92.031.5453.1
Order Number
92.031.5453.1
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Tapp-off
Number of poles
3
Rated current
20 A
Rated voltage
250 V
Length
89.5 mm
Height
42.8 mm
Width
61.0 mm
Color of coding
Black
Weight
92.40 g
eClass 8.1
27440601
ETIM 6.0
EC002588
ETIM 5.0
EC002588
ETIM 4.0
EC002588
Assembly Instructions
Info
Certificate
Environmental protection standards
Environmental protection standards
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Wieland Electric
    GST18I5A S1 F7 - Flat cable entry
    Wieland Electric
    GESIS NRG 5+2; 50V - Cable end cap
    Wieland Electric
    5G2.5 - Flat cable 5G2,5mm²
Previews
3D
Dimenze
2D
Stáhnout CAD model