Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS FLEX-0/4DA - Extension module
Bill of material
83.020.0630.0
Order Number
83.020.0630.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Light system interface/Dali
Number of outputs
4
Connection type
Plug-in connection
Max. Steuerstrom
32 mA
Min. Spannung
9.5 V
Length
130.0 mm
Height
44.0 mm
Width
149.0 mm
Colour
Light grey/black
ETIM 6.0
EC001099
ETIM 5.0
EC001099
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models