Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wieland Electric
Description
5G2,5+2x1,5 - Flat cable 5G2,5+2x1,5
Bill of material
00.710.0323.7
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Core insulation
Number of cores
5
Nominal cross section conductor
2.5 mm^2
Cable height approx.
ca. 6.3 mm
Nominal voltage U
1 kV
Nominal voltage U0
600 V
Sheath Color
eClass 8.1
27062002
ETIM 6.0
EC000825
ETIM 5.0
EC000825
ETIM 4.0
EC000825
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models