Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I3V 2P1T IV - Distributor
Bill of material
92.030.1353.0
Order Number
92.030.1353.0
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Number of poles
3
Connection type
T-Distributor
Rated current
20 A
Rated voltage
250 V
Length
64.6 mm
Height
15.5 mm
Width
47.5 mm
Color of coding
Black
eClass 8.1
27440603
ETIM 6.0
EC002567
ETIM 5.0
EC002567
ETIM 4.0
EC002567
Certificates
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir