Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18i3K1B - 15 10SW - Cable assembly
Bill of material
92.232.1003.1
Order Number
92.232.1003.1
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Connector
Number of poles
3
Connection type
Connection cable
Rated current
16 A
Rated voltage
250 V
Total length
m
Height
12.6 mm
Width
28.2 mm
Color of coding
Black
Circular Diameter
8.3 mm
Cable type
Weight
124.45 g
eClass 8.1
27440604
ETIM 6.0
EC002638
ETIM 5.0
EC002587
ETIM 4.0
EC002587
Certificates
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models