Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I3V 3P1 B - Distributor
Bill of material
92.030.7053.0
Order Number
LOD Level
WIELAND eShop DE
Info DE
WIELAND eShop EN
Info EN
Model
Connector
Number of poles
3
Connection type
H-Verteiler
Rated current
20 A
Rated voltage
250 V
Length
44.0 mm
Height
35.0 mm
Width
52.0 mm
Color of coding
eClass 8.1
27440603
ETIM 6.0
EC002567
ETIM 5.0
EC002567
ETIM 4.0
EC002567
Certificates
Certificates
Certificates
Certificates
Certificates
Certificates
Environmental protection standards
Environmental protection standards
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型